text.skipToContent text.skipToNavigation
Series D VB version

Series D VB version

2x3/2; 5/2; 5/3-way
Manifold assembly
Size 10,5 - 16 - 25 mm
Camozzi has developed a new series of valves for applications with limited installation space where it is necessary to have the control elements as close to the actuator as possible.
Thanks to the extreme robust aluminium body, the Series D valves guarantee maximum reliability even under difficult operating conditions.

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Valve construction spool- type
Valve functions 2x3/2 NC/NO/NC+NO; 5/2; 5/3 CC/CO/CP
Materials body, spool, bases = AL; end caps = technopolymer; seals = HNBR
Ambient temperature 0°C ÷ 50° C
Medium compressed, filtered and non-lubricated air in class [7:4:4] according to ISO 8573-1:2010.
In case lubrication should be necessary, only use oils with a maximum viscosity of 32 Cst and the version with external servo pilot.
The air quality for the servo pilot should be of class [7:4:4] according to ISO 8573-1:2010
Voltage 24V DC
Voltage tolerance ± 10%
Power consumption 1W
Class of insulation class F
Protection class IP65 with EN 175301 C connector ("3" actuation. Ex DIN 43650)*
IP65 with M8 connector ("C" actuation)*
IP40 with micro connector ("E" actuation)*
*See coding example
1-16/20  results
1-16/20  results