Valve islands, Size 2, Multipole and Fieldbus
Series D2
Fieldbus connection with the most common communication protocols
PROFIBUS-DP, PROFINET, CANopen, EtherNET/IP, EtherCAT and IO-Link
Multipole connection with 25 or 44 pins
Valve functions: 2x3/2; 5/2; 5/3 CC, CO, CP
PROFIBUS-DP, PROFINET, CANopen, EtherNET/IP, EtherCAT and IO-Link
Multipole connection with 25 or 44 pins
Valve functions: 2x3/2; 5/2; 5/3 CC, CO, CP
Thanks to the large range of options available, the Series D2 valve island represent an excellent solution for all those applications that require pneumatic and electrical functions in restricted spaces.
The different electrical connection possibilities allow to create Islands with a high number of valve positions and different pressure zones. Moreover, the fieldbus version can manage both digital and analog electric input and output signals.
Small dimensions, high flows, subbases with individual pneumatic and electric modules,
an easy subbase connection system, constant diagnosis and monitoring of performance parameters make this series a particularly innovative product.
One of the features of this series is the monitoring function regarding the correct operating of the solenoid valve.
The electronics installed both in the subbase and in the Sub-D and multi-serial connection module, enables to constantly monitor the efficiency of the driving coil of the solenoid valve.
Possible variations with respect to the ideal operating conditions, for example a higher
power consumption, variation in response times and an increased temperature are
indicated through different ways of blinking by the LED on the solenoid valve and by an electric alert signal that is sent to the PLC through the Sub-D module connecting cable or, in case of the multi-serial connection module, directly through the communication protocol.
The different electrical connection possibilities allow to create Islands with a high number of valve positions and different pressure zones. Moreover, the fieldbus version can manage both digital and analog electric input and output signals.
Small dimensions, high flows, subbases with individual pneumatic and electric modules,
an easy subbase connection system, constant diagnosis and monitoring of performance parameters make this series a particularly innovative product.
One of the features of this series is the monitoring function regarding the correct operating of the solenoid valve.
The electronics installed both in the subbase and in the Sub-D and multi-serial connection module, enables to constantly monitor the efficiency of the driving coil of the solenoid valve.
Possible variations with respect to the ideal operating conditions, for example a higher
power consumption, variation in response times and an increased temperature are
indicated through different ways of blinking by the LED on the solenoid valve and by an electric alert signal that is sent to the PLC through the Sub-D module connecting cable or, in case of the multi-serial connection module, directly through the communication protocol.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
PNEUMATIC SECTION | |
Valve construction | spool with seals |
Valve functions | 5/2 monostable and bistable 5/3 CC; CO; CP 2 x 3/2 NC 2 x 3/2 NO 1 x 3/2 NC +1 x 3/2 NO |
Materials | spool: AL spool seals: HNBR other seals: NBR body: AL end caps: polymer subbase size 1: polymer |
Connections | outlet 2 and 4, tube Ø6, Ø8, Ø10 supply 1: tube Ø10, Ø12, Ø14 supply 12/14: tube Ø4 exhaust 3 and 5: tube Ø10, Ø12, Ø14 exhaust 82/84: tube Ø4 |
Temperature | 0 ÷ 50°C |
Air characteristics | compressed, filtered and non-lubricated air in class [7:4:4] according to ISO 8573-1:2010. In case lubrication should be necessary, only use oils with a maximum viscosity of 32 Cst and the version with external servo-pilot supply. The air quality of the servo-pilot supply must be of class [7:4:4] according to ISO 8573-1:2010 (do not lubricate). |
Valve sizes | 2 = 16 mm |
Operating pressure | -0,9 ÷ 10 bar |
Pilot pressure | 3 ÷ 7 bar 4,5 ÷ 7 bar (with operating pressure exceeding 6 bar for the version 2x3/2) |
External pilot pressure | SEE GRAPHS |
Flow rate | 950 Nl/min |
Mounting position | any position |
Protection class | IP65 |
ELECTRICAL SECTION MULTIPOLE VERSION |
|
Type of Sub-D connector | 25 or 44 pins |
Max. absorption | 0.8 A (with Sub-D connector 25 pins) 1,5 A (with Sub-D connector 44 pins) |
Supply voltage | 24 V DC +/- 10% |
Max. number of coils to operate | 22 on 11 valve positions (with Sub-D connector 25 pins) 38 on 19 valve positions (with Sub-D connector 44 pins) |
Signalling LED | Multipole: green LED - presence of power Red LED - anomaly Valve: yellow LED - presence of power Blinking yellow LED - operating fault |
ELCTRICAL SECTION FIELDBUS VERSION |
|
General data |
see Multi-serial Modules section on the next pages |
Max. absorption | 2.5 A |
Supply voltage | 24 V DC +/-10% logic supply 24 V DC +/-10% power supply |
Max. number of coils to operate | 128 on 64 valve positions |
Max. number of digital inputs | 128 |
Max. number of analog inputs | 16 |
Max. number of digital outputs | 128 |
Max. number of analog outputs | 16 |
IO-LINK VERSION | |
Max n° of coils to operate | 64 on 32 valve positions |
Input and Output | No |
Type of port | Class B |
IODD Configuration file (The IO-Link module on the valve island is auto-configured to operate with the right IODD) |
up to 12, 24 or 32 valve positions per island |
1-16/16 results